Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC118 Series |
| Hose size | Size 10 |
| Legacy fitting part number 1 | 24211D-12-10SZF |
| Legacy fitting part number 2 | 24211D-10-10SZF |
| Overall length IN | 39.8 |
| Overall length MM | 1008 |