Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | FC619 SERIES | FC619 Series |
| Hose size | 24 | Size 24 |
| Legacy fitting part number 1 | 1G32FLB24 | |
| Legacy fitting part number 2 | 1G24FL24 | |
| Overall length IN | 23.3 | |
| Overall length MM | 592 |