Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | GH681 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | 1A4NR4 |
| Legacy fitting part number 2 | 1A4NR4 |
| Legacy sleeve coil PN | Nylon sleeve (MSHA) |
| Overall length IN | 31.4 |
| Overall length MM | 797 |
| Sleeve coil series | Nylon sleeve (MSHA) |