Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC118 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 24291-08-08H29ZF |
| Legacy fitting part number 2 | 24211D-10-08SZF |
| Overall length IN | 35.8 |
| Overall length MM | 908 |