Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC215 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 24241-08-08H15ZF |
| Legacy fitting part number 2 | 24211D-08-08ZF |
| Overall length IN | 20.4 |
| Overall length MM | 518 |