Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | FC234 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | FJ3255-0806S |
| Legacy fitting part number 2 | FJ3468-0806S |
| Overall length IN | 10.9 |
| Overall length MM | 276 |