Product specifications
Characteristic | Value |
|---|---|
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | 1H053 Series |
| Hose size | Size 10 |
| Legacy fitting part number 1 | FJ3255-1010S |
| Legacy fitting part number 2 | FJ3255-1010S |
| Overall length IN | 9.8 |
| Overall length MM | 248 |