Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | GH001 Series |
| Hose size | Size 16 |
| Legacy fitting part number 1 | FJ4905-13-1216SXP |
| Legacy fitting part number 2 | FJ4905-13-1216SXP |
| Overall length IN | 51.9 |
| Overall length MM | 1320 |