Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | EC115 SERIES | EC115 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 24211D-06-08ZF | |
| Legacy fitting part number 2 | 24211D-08-08ZF | |
| Overall length IN | 44.6 | |
| Overall length MM | 1132 |