Product specifications
Characteristic | Value | Description |
|---|---|---|
| End Connection Type 1 | A/C COMPRESSOR PAD FLANGE | A/C Compressor Pad Flange |
| End Connection Type 2 | A/C COMPRESSOR PAD FLANGE | A/C Compressor Pad Flange |
| End Dash Size 1 | -8 | -8 |
| End Dash Size 2 | -8 | -8 |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fittings end type 1 | AC | Air Conditioning general |
| Fittings end type 2 | AC | Air Conditioning general |
| Hose series | EC007 SERIES | EC007 Series |
| Hose size | 06 | Size 06 |
| Material Grade | SAE J356 | SAE J356 |
| Number of Charge Ports | 1 | |
| Tube Material | CARBON STEEL | Carbon Steel |
| Tube OD 1 (inch) | 0.500 | |
| Tube OD 2 (inch) | 0.500 | |
| Tube Style | IMPERIAL | Imperial |
| Wall Thickness 1 (inch) | 0.035 | |
| Wall Thickness 2 (inch) | 0.035 |