Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | F7 | A/C crimp |
| Fittings end type 1 | TG | Tube-O Female Long Pilot |
| Fittings end type 2 | TG | Tube-O Female Long Pilot |
| Hose series | EC007 SERIES | EC007 Series |
| Hose size | 08 | Size 08 |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |