Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | 2583 Series |
| Hose size | Size 16 |
| Legacy fitting part number 1 | 1GA16FJB16 |
| Legacy fitting part number 2 | 1GA16FJ16 |
| Overall length IN | 17.9 |
| Overall length MM | 454 |