Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.800 | |
| A dimension MM | 45.720 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1210-10B | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.575 | |
| End size 1 | -10 | -10 |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.870 | |
| Inside diameter MM | 22.090 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 1.800 | |
| Product length mm | 45.720 | |
| Product material | BRASS | Brass |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
