Hose Fittings 1210-XXS (RIGHT)

SOCKET-REUS, 5R/10, CS

1210-10S

Catalog item:

1210-10S


Tools

Product specifications

Characteristic
Value
Description
A dimension IN1.800
A dimension MM45.720
Angle shapeSTRAIGHTStraight
BrandDANFOSSDanfoss
Catalog Item1210-10S
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleREUSABLEReusable
End size 1-10-10
Finish platingDURA-KOTEDura-Kote
Hose size-10-10
Inside diameter IN0.870
Inside diameter MM22.090
Product height in1.220
Product height mm30.988
Product length in1.800
Product length mm45.720
Product materialCARBON STEELCarbon steel
Product width in1.220
Product width mm30.988
Series100R5 REUSABLE100R5 Reusable

General specifications

Characteristic
Value
EAN/UPC678146122445