Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.100 | |
| A dimension MM | 53.340 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1210-12B | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.013 | |
| Inside diameter MM | 25.740 | |
| Product height in | 1.340 | |
| Product height mm | 34.036 | |
| Product length in | 2.100 | |
| Product length mm | 53.340 | |
| Product material | BRASS | Brass |
| Product width in | 1.340 | |
| Product width mm | 34.036 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164629 |
