Synflex by Danfoss
1210-41900
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1210-41900
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Resistant to most chemicals and hydrocarbons. |
| Bend radius - min | 9 in |
| Brand | Synflex by Danfoss |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | Extruded |
| Cover material | Chlorinated Polyethylene |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .17 in |
| Lay line style | Ink Transfer |
| Length configuration | Maximum 2000' |
| Outside diameter | .25 in |
| Packaged Weight | 93 lb |
| Product Height | 1.625 in |
| Product Length/Depth | 100 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 3188.28 in³ |
| Product Weight | 72.2 lb |
| Product Width | 1.625 in |
| Reinforcement material | Polyethylene |
| Sub-brand | None |
| Trade Name | 1210 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .04 in |
| Working temperature - min | 15 °F |