Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.100 | |
| A dimension MM | 27.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1210-4S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End connection hex size MM | 15.875 | |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.430 | |
| Inside diameter MM | 10.930 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 1.100 | |
| Product length mm | 27.940 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122476 |
