Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.200 | |
| A dimension MM | 30.480 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1210-5B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -5 | -5 |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.520 | |
| Inside diameter MM | 13.208 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.200 | |
| Product length mm | 30.480 | |
| Product material | BRASS | Brass |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
