Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.300 | |
| A dimension MM | 33.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1210-6B | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.600 | |
| Inside diameter MM | 15.240 | |
| Product height in | 0.880 | |
| Product height mm | 22.352 | |
| Product length in | 1.300 | |
| Product length mm | 33.020 | |
| Product material | BRASS | Brass |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
