Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 6.299 | |
| Bend radius min (mm) | 160.000 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 175 | |
| Burst pressure (psi) | 2538 | |
| Color | BLACK | Black |
| Compliances | SAE J3062 TYPE B | SAE J3062 Type B |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | EPDM | EPDM |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.87 | |
| Inside diameter (mm) | 22.20 | |
| Outside diameter (inch) | 1.23 | |
| Outside diameter (mm) | 31.30 | |
| Series | GA494H SERIES | GA494H Series |
| Tube material | CHLOROBUTYL (CIIR) | Chlorobutyl (CIIR) |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 508 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
