Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12107000
HOSE ASSY,SYN-R,FUEL,J2044,J2044,PLASTIC
12107000
Where to buy
Export PDF
Tools
Add to comparison
12107000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Fitting angle shape 1
S
Straight
Fitting angle shape 2
S
Straight
Fitting end size 1
10
Size 10
Fitting end size 2
10
Size 10
Hose series
4297 SERIES
4297 Series
Hose size
10
Size 10
Overall length MM
160