Product specifications
Characteristic | Value | Description |
|---|---|---|
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | 4294 SERIES | 4294 Series |
| Hose size | 06 | Size 06 |
| Overall length MM | 250 |