Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Color | BLACK | Black |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Outside diameter (inch) | 2.50 | |
| Outside diameter (mm) | 63.40 | |
| Series | LIFT-1 | ELEVATOR/LIFTFLEX |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |