Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 SPIRAL ST CORD,PES FAB | 2 Spiral St Cord,Pes Fab |
| Cover material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
| Cover_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.38 | |
| Inside diameter (mm) | 35.00 | |
| Outside diameter (inch) | 1.77 | |
| Outside diameter (mm) | 45.00 | |
| Series | ABUC760-C | BETONUC 85 D Mat.Hand Ct |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |