Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 02 | BSPP 1/2 |
| Anti cavitation | 0 | None |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 018A | 18 10.1 cm3/r (1.1 0.62 in3/r) |
| Gear ratio | 042 | 42.4 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| PAINT | 1 | Standard: black |
| Parking brake setting | 01 | 6.5 bar (94 psi) |
| Relief valve setting | 00 | None |
| Special requirement | 00 | None |
| Two speed setting | 01 | Manual two speed, standard |