Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | GREEN | Green |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 32.00 | |
| Outside diameter (inch) | 1.73 | |
| Outside diameter (mm) | 44.00 | |
| Tube material | EPDM | EPDM |