Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Orange |
| Conductivity | Conductive |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.18 |
| Outside diameter (mm) | 30.00 |
| Series | Anfo |
| Tube material | Polyethylene (PE) |