Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | ORANGE | Orange |
| Cover material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Model Code 1 | SEL BY DANFOSS | |
| Outside diameter (inch) | 1.18 | |
| Outside diameter (mm) | 30.00 | |
| Series | ANFO | Anfo |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |