Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12110170
12-013 ORING 90 DURO
12110170
Alternate part number: 200084
Tools
Add to comparison
Add to comparison
12110170
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Inside diameter IN
0.430
Item type
O-RING
O-Ring
Outside diameter IN
0.5700
Product material
BUNA-N (NITRILE)
Buna-N (nitrile)
Thickness IN
0.0700