Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 2 Ply Pes Fab |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.59 |
| Inside diameter (mm) | 15.00 |
| Outside diameter (inch) | 1.57 |
| Outside diameter (mm) | 40.00 |
| Series | KEMI-10 D EPDM Chem Ct |
| Tube material | EPDM |