Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Color | Black |
| Construction | 2 Ply Pes Fab,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.52 |
| Outside diameter (mm) | 64.00 |
| Series | CIMENTO D Mat.Hand Sp Sz |
| Tube material | ButadieneRubberBlend(BR Blend) |