Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | GREEN | Green |
| Construction | 4 PLY PES FAB | 4 Ply Pes Fab |
| Cover material | CHLOROPRENE BLEND (CR BLEND) | Chloroprene Blend (CR Blend) |
| Cover_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 31.80 | |
| Outside diameter (inch) | 1.78 | |
| Outside diameter (mm) | 45.40 | |
| Series | AHD225-Z | SKY-25 D HD Air and Gas Sp T&C |
| Tube material | CHLOROPRENE (CR) | Chloroprene (CR) |