Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONING | Air conditioning |
| Brand | DANFOSS | Danfoss |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting o-ring material | OB | A/C Tube-O Hydrogenated Nitrile Rubber |
| Fitting series | F7 | A/C crimp |
| Fittings end type 1 | TG | Tube-O Female Long Pilot |
| Fittings end type 2 | TG | Tube-O Female Long Pilot |
| Hose series | EC007 SERIES | EC007 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | FJ4905-0808-503 | |
| Legacy fitting part number 2 | FJ4905-0808-503 | |
| Legacy sleeve coil PN | FC425 | Nylon sleeve (MSHA) |
| Sleeve coil series | S7 | A/C nylon sleeve |