Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONING | Air conditioning |
| Brand | DANFOSS | Danfoss |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting series | F7 | A/C crimp |
| Fittings end type 1 | AC | Air Conditioning general |
| Fittings end type 2 | AC | Air Conditioning general |
| Hose series | EC007 SERIES | EC007 Series |
| Hose size | 08 | Size 08 |