Product specifications
Characteristic | Value | Description |
|---|---|---|
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | F7 | A/C crimp |
| Fittings end type 1 | AC | Air Conditioning general |
| Fittings end type 2 | AC | Air Conditioning general |
| Hose series | EC007 SERIES | EC007 Series |
| Hose size | 06 | Size 06 |