Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.3710 |
| Inside diameter MM | 9.4234 |
| Item type | O-Ring |
| Outside diameter IN | 0.3710 |
| Outside diameter MM | 9.4234 |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.0700 |
| Thickness MM | 1.7780 |