Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12114232
HOSE ASSY,SYN-R,FUEL,J2044,J2044,PLASTIC
12114232
Where to buy
Export PDF
Tools
Add to comparison
12114232
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Hose series
4297 SERIES
4297 Series
Hose size
10
Size 10
Legacy fitting part number 1
4408-00310
Legacy fitting part number 2
4408-00310
Overall length MM
1050