Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 1G | OTC - over the cover |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | GH100 SERIES | GH100 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 1GA6FRB6 | |
| Overall length IN | 120.2 | |
| Overall length MM | 3054 |