
GEAR MOTOR GR2 BIDIRECT FIXED DISPL
121.19.118.00
Model code: S-E-M-2-N-N-/-6,0-B-N-9F-DB-M3-B5-B5-NN-N-A-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
121.19.118.00
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 6,0 | Displacement 6,0 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | B5 | 15x35xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 9F | Outrigger Bearing Type 02 with taper shaft 1:5 - M14x1,5 - Key=4 mm andspecial shaft seal BABSL (75 NBR/106200) (RZB) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | M3 | Standard cover for motor drain 1/4 Gas with holes M5 |
| ROTATION | B | Bidirectional |
| Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |