Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.660 | |
| A dimension MM | 42.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1212-16B | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -16 | -16 |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.175 | |
| Inside diameter MM | 29.840 | |
| Product height in | 1.530 | |
| Product height mm | 38.862 | |
| Product length in | 1.660 | |
| Product length mm | 42.164 | |
| Product material | BRASS | Brass |
| Product width in | 1.530 | |
| Product width mm | 38.862 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
![Hose Fittings 1212-XXB [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213810%2FID432878175971-0101_preview.jpg&w=1920&q=75)