Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.845 | |
| A dimension MM | 46.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1212-24S | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.938 | |
| End connection hex size MM | 49.212 | |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.675 | |
| Inside diameter MM | 42.540 | |
| Product height in | 2.110 | |
| Product height mm | 53.594 | |
| Product length in | 1.840 | |
| Product length mm | 46.736 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.110 | |
| Product width mm | 53.594 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122520 |
