
GEAR MOTOR GR2 BIDIRECT FIXED DISPL
121.20.445.00
Model code: S-N-M-2-F-L-/-014-R-N-01-BA-J6-E5-E5-NN-N-C-/-YWA-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
121.20.445.00
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 014 | Displacement 14 cc |
| Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
| E_VALVE GROUP2 | F | Braking valve |
| F_DRAIN GROUP2 | L | Inlet on body - Outlet on body - Drain on cover in vertical position driven gear side |
| Inlet size | E5 | 7/8-14UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | J6 | Cover for motor per braking valve with side drain in vertical axis 9/16-18UNF-2B |
| Rotation | R | Product with clockwise rotation |
| Screws | C | Product with galvanized nuts. |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | YWA | Setting braking valve with calibrated nozzle : nozzle diameter D.3 mm and standard cut-in with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |