
GEAR MOTOR GR2 FAN DRIVE FIXED DISPL
121.20.669.00
Model code: S-N-M-2-Y-N-/-012-L-2-06-BM-Y6-E5-E5-E2-D-A-/-XAM-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
121.20.669.00
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 012 | Displacement 12 cc |
| E_VALVE GROUP2 | Y | Proportional Valve with internal drain and anti-cavitation check valve on the bearings |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | E5 | 7/8-14UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | E2 | Distance from front flange = 52 |
| Project version | 2 | Standard with Big-Shaft |
| Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
| Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| Slash separator | / | Slash |
| Valve setting | XAM | Setting proportional valve, type of connector 12 DT Volt and pressure 110 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |