
GEAR MOTOR GR3 FAN DRIVE FIXED DISPL
121.25.261.0C
Model code: S-N-M-3-Y-N-/-026-R-N-07-BC-Y6-A3-A3-NN-N-N-/-XAS-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
121.25.261.0C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 026 | Displacement 26 cc |
| C: Rotation | R | Product with clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | Y | PRV Valve with internal drain+anti-cavitation check valve on bearings |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | BC | Taper 1:8 - 5/8-18UNF-2A - Key = 6,375 CO07 |
| G: Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
| H: Inlet size | A3 | 25x26,19x52,37x3/8-16UNC |
| I: Outlet size | A3 | 25x26,19x52,37x3/8-16UNC |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | XAS | Setting proportional valve, type of connector 12 DT Volt and pressure 170 bar with oil ISO VG68 a 40°-50°C |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |