
Synflex by Danfoss
1219-13000-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1219-13000-001
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Pneumatic instrumentation lines, low pressure hydraulic or pneumatic supply lines, process sampling lines, process lines, high moisture content environments. |
| Bend radius - min | .5 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 100 Psi |
| Color | Black |
| Conditional temperature range | 50°C |
| Construction | Extruded |
| Cover material | Polyethelene |
| Dash size | -13 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .096 in |
| Outside diameter | .156 in |
| Product Height | .096 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | .12 in³ |
| Product Weight | .57 lb |
| Product Width | .096 in |
| Reinforcement material | Polyethylene |
| Sub-brand | None |
| Trade Name | 1219 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .035 in |
| Working pressure | 500 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -55 °F |