
Winner by Danfoss
12210-04-06WDFCSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12210-04-06WDFCSU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID | .375 in |
| End gender 1 | Male |
| End Size 1 | 1/4 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .75 in |
| Hose dash size | -6 |
| Inside diameter | .27 in |
| Item type | Nipple Assembly |
| Product Height | .86 in |
| Product Length/Depth | 1.51 in |
| Product material | 316 Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | .974 in³ |
| Product Weight | .06182 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G 1/4-19 |
| Trade Name | 2-Piece |