Synflex by Danfoss
1224-61600-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1224-61600-001
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Resistant to most chemicals and hydrocarbons. |
| Bend radius - min | 6 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 1450 Psi |
| Color | Black |
| Construction | Extruded |
| Cover material | Polyethelene |
| Dash size | -6 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .75 in |
| Outside diameter | 1.703125 in |
| Product Height | .6 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 4.32 in³ |
| Product Weight | 12.7 lb |
| Product Width | .6 in |
| Reinforcement material | Polyethylene |
| Sub-brand | None |
| Trade Name | 1224 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .062 in |
| Working pressure | 464 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |