SPRING, RELIEF
1225-152
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1225-152
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 185,491 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,75 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 5,0800 mm |
| Spring, Length Test | 24,5872 mm |
| Spring, Length unloaded | 29,3116 mm |
| Spring, Outside Diameter | 8,8900 mm |
| Spring, Rate | 39,281 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9050 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |