O-RING, TEFLON
1225-380
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1225-380
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NATURAL TEFLON 55/65 | NATURAL T |
| O-Ring, Cross Section | 1,5875 mm | |
| O-Ring, Inside Diameter | 7,9375 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |