SPRING, RELIEF
1225-94
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1225-94
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 422,581 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 5,6896 mm |
| Spring, Length Test | 24,8920 mm |
| Spring, Length unloaded | 27,9400 mm |
| Spring, Outside Diameter | 11,0490 mm |
| Spring, Rate | 134,147 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6797 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |